DIN 440 R
similar to ISO 7094

Washers

form R = round hole | preferably for wood constructions
Material: Stainless steel A4 | Product group: Washers
Diameter (d)
5.5
6.6
9
11
14
18
Packaging unit (pcs.)
50
100
200
500
1000
For further information please contact us.
similar to ISO 7094 | DIN standard has been withdrawn
DIN 440 R | stainless steel | A4 | Cr(VI) - free

Note: similar to ISO 7094 | DIN-standard has been withdrawn
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Stainless steel A4
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Technical information and dimensions of the product
PDF
ENG
02/2024
Products and services
PDF
ENG
1180/21-V1-EN (WBH)