DIN 1440
similar to ISO 8738

Washers for studs

middle version
Material: Steel | Installation method: Screw into place with tool | Surface: bright | Product group: Washers
Diameter (d)
4
5
6
7
8
10
12
13
14
16
18
20
22
25
26
28
30
Packaging unit (pcs.)
100
200
1000
For further information please contact us.
similar to ISO 8738 | DIN standard has been withdrawn
DIN 1440 | steel | bright | Cr(VI) - free

Note: similar to ISO 8738 | DIN standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel
Installation method:
Screw into place with tool
Surface:
bright
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02