Plug gauge to check if holding threads for HELICOIL® thread inserts which have been produced with a threading tool are true to gauge.
For metric coarse and fine threads. Complies with tolerance class 5H (6H mod.) as per DIN 8140-2.
For metric coarse and fine threads. Complies with tolerance class 5H (6H mod.) as per DIN 8140-2.
Thread type:
Metric standard and fine thread
Product group:
Accessories
Product Guide: 360° Joining Technology
HELICOIL® Plus: Thread technology for high-strength fastenings
– metric threads