HELICOIL® forming tap for the chipless production of tolerance class 5H (6H mod.) holding threads for HELICOIL® thread inserts. The forming tap features lubrication grooves to provide for proper lubrication also for large depths.
Properties:
• For blind hole and through hole threads
• Lubrication grooves
• Cutting speed equals tapping speed
Lubrication:
• Oil-containing lubricants or grease-containing emulsions
Material range:
• Aluminium, copper and zinc alloys
• Steel with 700 N/mm² strength max. (1 N/mm² corresponds with 1 MPa)
• Soft stainless steels
• For materials with a minimum elongation at break of 10 %
Properties:
• For blind hole and through hole threads
• Lubrication grooves
• Cutting speed equals tapping speed
Lubrication:
• Oil-containing lubricants or grease-containing emulsions
Material range:
• Aluminium, copper and zinc alloys
• Steel with 700 N/mm² strength max. (1 N/mm² corresponds with 1 MPa)
• Soft stainless steels
• For materials with a minimum elongation at break of 10 %
Thread type:
Metric standard and fine thread
Product type:
Mechanical thread former
Product group:
Accessories
Product type:
0144.1
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
Product Guide: 360° Joining Technology