Short machine tap to create a holding thread (acc. to DIN 8140-2) for HELICOIL® coil thread inserts.

Properties:
• For through holes
• For blind holes (only if sufficient chip space is provided)
• Machining of materials with 700 N/mm² strength max.
• Tolerance class 6H mod. corresponds with 5H

Note:
Only suited for blind holes if sufficient chip space is provided. Minimum requirement: 1 d deeper than the full thread length.

The short machine tap can also be used as a machine tap.
Thread type:
Metric standard and fine thread
Product type:
Hand taps
Product group:
Tools
Product type:
0140.0
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024