HELICOIL® manual taps

pre tap for through holes and blind holes
Thread type: Metric standard and fine thread | Product group: Tools | Product type: 0140.1
Taper tap (product type 0140.1)

Manual tap for through holes and blind holes to create holding threads (acc. to DIN 8140-2) for HELICOIL® coil thread inserts. A manual tap, a finishing tap (product type 0140.2), is required in addition.

Properties:
• 4-pitch chamfer
• Machining of materials with 700 N/mm² strength max.
• Tolerance class 6H mod. corresponds with 5H

Note:
The finishing tap (product type 0140.2) must be ordered as a separate item.
Thread type:
Metric standard and fine thread
Product type:
Hand taps
Product group:
Tools
Product type:
0140.1
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN