HELICOIL® manual taps

pre tap for through holes and blind holes
Thread type: UNF | Product group: Tools | Product type: 0140.1
Diameter (d)
UNF 1/2"-20
UNF 1/4"-28
UNF 3/8"-24
UNF 5/8"-18
UNF 5/16"-24
UNF 10-32
Pitch (P)
0.794
0.907
1.27
1.411
158
Packaging unit (pcs.)
1
For further information please contact us.
Taper tap (product type 0140.1)

Manual tap for through holes and blind holes to create holding threads (acc. to NASM33537) for HELICOIL® coil thread inserts. A manual tap, a finishing tap (product type 0140.2), is required in addition.

Properties:
• 4-pitch chamfer
• Machining of materials with 700 N/mm² strength max.

Note:
The finishing tap (product type 0140.2) must be ordered as a separate item.
Thread type:
UNF
Product type:
Hand taps
Product group:
Tools
Product type:
0140.1
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024