TB-M mechanical HELICOIL® tang break-off tool for tang removal without loss of performance. Easy-to-use, economical and fitting for HELICOIL® Plus and HELICOIL® Classic ranging from 1 d to 2 d.
Note:
From M14 and UNC 5/9"-18, the tang must be removed using snipe nose pliers.
Note:
From M14 and UNC 5/9"-18, the tang must be removed using snipe nose pliers.
Product type:
Tang breaker
Product group:
Tools
Product type:
TB-M
Technical information:
For thread sizes M 14 or bigger the tang should be removed using long-nose pliers.
Product Guide: 360° Joining Technology
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints