HELICOIL® Plus installation mandrels with depth stop

for processing of HELICOIL® Plus Free Running and Screwlock with installation tool types: B-S 824 | E-S 410 | P-S 412 | P-S 1216
Thread type: UNC | Product group: Accessories | Product type: 4160.25
Diameter (d)
UNC 1/2"-13
UNC 1/4"-20
UNC 3/8"-16
UNC 5/16"-18
Pitch (P)
1.27
1.41
1.58
1.95
Design
HELICOIL® Plus Free Running & Screwlock
Packaging unit (pcs.)
1
For further information please contact us.
Type 4160.25 installation mandrel with depth stop to process HELICOIL® Plus Free Running and Screwlock coil thread inserts with UNC thread.

Suited for:
• Type E-S 410 electrical installation tool
• Type B-S 824 cordless installation tool
• P-S 412 and P-S 1216 pneumatic installation tools

Properties:
• With external hexagon as per DIN 3126 – E 6.3/DIN ISO 1173

Note:
These installation mandrels can also be used as manual installation mandrels.

HELICOIL® Plus Screwlock installation mandrels are marked with a ring groove on the guide shaft. HELICOIL® Plus Free Running installation mandrels have a smooth guide shaft.
Thread type:
UNC
Product type:
Installation mandrel
Product group:
Accessories
Product type:
4160.25