HELICOIL® Plus installation mandrels with depth stop

types: B-S 206 | E-S 206 | E-S 410 | P-S 412
Thread type: UNF | Product group: Accessories | Product type: 4160.23
Diameter (d)
UNF 6-40
UNF 8-36
UNF 10-32
Pitch (P)
0,63
0,71
0,79
Design
HELICOIL® Plus Screwlock
Packingunit (pcs.)
1
For further information please contact us.
Type 4160.23 installation mandrel with depth stop to process HELICOIL® Plus Screwlock coil thread inserts with UNF thread.

Suited for:
• B-S 206 cordless installation tool
• E-S 206 and E-S 410 electrical installation tools
• P-S 412 pneumatic installation tool

Properties:
• With external hexagon as per DIN 3126 – E 6.3/DIN ISO 1173

Note:
These installation mandrels can also be used as manual installation mandrels.

HELICOIL® Plus Screwlock installation mandrels are marked with a ring groove on the guide shaft. HELICOIL® Plus Free Running installation mandrels have a smooth guide shaft.
Thread type:
UNF
Product group:
Accessories
Product type:
4160.23
HELICOIL® Plus: Thread technology for high-strength fastenings - imperial threads
PDF
ENG
0101/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)