HELICOIL® Plus installation mandrels with depth stop

for processing of HELICOIL® Plus Screwlock with installation tools types: B-S 824 | E-S 410 | P-S 412 | P-S 1216
Thread type: Metric standard and fine thread | Product group: Accessories | Product type: 4160.25
Diameter (d)
M 8
M 10
M 12
M 16
Pitch (P)
1.5
1.25
1.75
2
Design
HELICOIL® Plus Screwlock
Packaging unit (pcs.)
1
For further information please contact us.
Type 4160.25 installation mandrel with depth stop to process HELICOIL® Plus Screwlock coil thread inserts with fine or coarse thread.

Suited for:
• Type E-S 410 electrical installation tool
• Type B-S 824 cordless installation tool
• P-S 412 and P-S 1216 pneumatic installation tools

Properties:
• With external hexagon as per DIN 3126 – E 6.3/DIN ISO 1173

Note:
These installation mandrels can also be used as manual installation mandrels.

HELICOIL® Plus Screwlock installation mandrels are marked with a ring groove on the guide shaft. HELICOIL® Plus Free Running installation mandrels have a smooth guide shaft.
Thread type:
Metric standard and fine thread
Product type:
Installation mandrel
Product group:
Accessories
Product type:
4160.25
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024