HELICOIL® Plus installation mandrels with depth stop

for processing of HELICOIL® Plus Screwlock with installation tools types: B-S 206 | E-S 206 | E-S 410 | P-S 412
Thread type: Metric standard and fine thread | Product group: Accessories | Product type: 4160.23
Diameter (d)
M 2
M 2.5
M 3
M 4
M 5
M 6
Pitch (P)
0.4
0.5
0.7
0.8
0.45
1
Design
HELICOIL® Plus Screwlock
Packaging unit (pcs.)
1
For further information please contact us.
Type 4160.23 installation mandrel with depth stop to process HELICOIL® Plus Screwlock coil thread inserts with coarse thread.

Suited for:
• B-S 206 cordless installation tool
• E-S 206 and E-S 410 electrical installation tools
• P-S 412 pneumatic installation tool

Properties:
• With external hexagon as per DIN 3126 – E 6.3/DIN ISO 1173

Note:
These installation mandrels can also be used as manual installation mandrels.

HELICOIL® Plus Screwlock installation mandrels are marked with a ring groove on the guide shaft. HELICOIL® Plus Free Running installation mandrels have a smooth guide shaft.
Thread type:
Metric standard and fine thread
Product type:
Installation mandrel
Product group:
Accessories
Product type:
4160.23
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024