HELICOIL® Installation mandrel

for HELICOIL® pneumatic and electrical installation tool
Thread type: UNC | Product group: Accessories | Product type: P-PSG 256
Diameter (d)
UNC 1/4"-20
UNC 2-56
UNC 4-40
UNC 6-32
UNC 8-32
UNC 10-24
Pitch (P)
0.43
0.63
0.79
1.27
15
Packaging unit (pcs.)
1
For further information please contact us.
Installation mandrel for leader cartridge tools to process HELICOIL® Plus Free Running and HELICOIL® Plus Screwlock thread inserts with UNC threads.

Suited for:
• P-PSG 256 and P-PSG 256 SF pneumatic installation tools
• E-PSG 256 electrical installation tool
Thread type:
UNC
Product type:
Installation mandrel
Product group:
Accessories
Product type:
P-PSG 256
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN