HELICOIL® Tangfree Free Running thread insert

without tang
Thread type: Metric standard thread | Material: Stainless steel A2 | Surface: bright | Product group: Thread technology
Original - HELICOIL® Tangfree Free Running thread insert

The HELICOIL® Tangfree Free Running thread insert is a coil thread insert for thread reinforcement and repair. It can be positioned and screwed in like a screw. Thread by thread free running, the HELICOIL® Tangfree Free Running thread insert forms a true-to-gauge internal thread which can be used on both sides for reliable high-strength screw joints.

There is no tang so there is no tang break or removal after the installation. The HELICOIL® Tangfree Free Running thread insert is particularly suited for low-strength materials.

Advantages:
• High thread strength
• Low and constant thread friction
• Wear, corrosion and temperature resistance
• Tight fit
• Increase in quality and value
• Cost saving
• No tang break

HELICOIL® Tangfree installation mandrels are required to install the HELICOIL® Tangfree Free Running thread insert.
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric standard thread
Material:
Stainless steel A2
Standard:
NA0276
Surface:
bright
Product type:
Thread inserts
Product group:
Thread technology
RoHS conformal:
Material:
Stainless steel
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
HELICOIL® Tangfree: The tangfree coil thread insert for high-strength threads
PDF
ENG
0150/19-V1-GB (WBH)