HELICOIL® Plus Screwlock thread insert

screw-locking
Thread type: Metric fine thread | Material: Stainless steel A2 | Surface: coloured red | Product group: Thread technology
Original - HELICOIL® Plus Screwlock thread insert

In addition to the classical coil thread insert, the HELICOIL® Plus Screwlock thread insert features a screw-locking area to lock a screw. Due to the resilient frictional locking, the prevailing torques are similar to ISO 2320. The prevailing torques comply with the requirements of technical delivery conditions stated in international standards.

The HELICOIL® Plus Screwlock thread insert can be used with screws of higher property classes (8.8 and higher). After the installation, the tang is broken off at the notch (predetermined breaking point). It is particularly suited for low-strength materials. Due to its red colouring, it can be easily distinguished also after the installation.

Advantages:
• High thread strength
• Screwlock
• Wear, corrosion and temperature resistance
• Tight fit
• Increase in quality and value
• Cost saving
• Easy installation
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric fine thread
Material:
Stainless steel A2
Standard:
DIN 8140
Surface:
coloured red
Product type:
Thread inserts
Product group:
Thread technology
RoHS conformal:
Material:
Stainless steel
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)