HELICOIL® Plus prewinder

for HELICOIL® pneumatic and electrical installation tool P-PSG 714 SF for processing magazined thread inserts
Thread type: Metric thread | Product group: Accessories | Product type: P-PSG 714
Diameter (d)
M 8
M 10
Pitch (P)
1.5
1.25
Packaging unit (pcs.)
1
For further information please contact us.
Leader cartridge for HELICOIL® installation tools to process magazined HELICOIL® Classic STRIPFEED® and HELICOIL® Plus STRIPFEED® thread inserts.

Suited for:
• P-PSG 714 SF pneumatic installation tool
Thread type:
Metric thread
Product type:
Prewinder
Product group:
Accessories
Product type:
P-PSG 714
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024