HELICOIL® Extraction tool

for manual and mechanical disassembly of HELICOIL® thread inserts UNC 2-56 - UNF 10-32
Thread type: UNC/UNF | Product group: Tools
Diameter (d)
UNC 2-56
UNC 4-40
UNC 6-32
UNC 8-32
UNF 10-32
Packaging unit (pcs.)
1
For further information please contact us.
For the manual and mechanical removal of HELICOIL® thread inserts. Fits American fine and coarse threads.

Delivery scope:
• Extraction tool
• Adapter for 1/4" hexagon
• Operating instructions
• Telescopic sleeve

Note:
The tool can be assembled using a die wrench, ratchet or cordless screwdriver. The delivery scope includes an adapter for a cordless screwdriver.
Thread type:
UNC/UNF
Product type:
Extraction tool
Product group:
Tools
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
HELICOIL® Plus: Thread technology for high-strength fastenings - imperial threads
PDF
ENG
0101/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024