Exchange unit

for HELICOIL® pneumatic and electrical installation tool
Thread type: Metric standard and fine thread | Product group: Accessories | Product type: P-PSG 1626
Diameter (d)
M 16
M 16x1.5
M 18x1.5
M 20
M 20x1.5
M 22x1.5
M 24x1.5
Packaging unit (pcs.)
1
For further information please contact us.
Exchange unit for leader cartridge tools to process HELICOIL® Plus Free Running and HELICOIL® Plus Screwlock thread inserts with coarse and fine threads.

An exchange unit comprises the leader cartridge, an installation mandrel, a coupling and compensation washers.

Suited for:
• P-PSG 1626 pneumatic installation tool
Thread type:
Metric standard and fine thread
Product type:
Exchange unit
Product group:
Accessories
Product type:
P-PSG 1626
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN