RIVKLE® Standard blind rivet nuts

For holes with imperial dimensions
Hole geometry: Hexagonal | Head shape: Thin head | Material: Steel zinc-plated | Surface: zinc-plated | Product group: Elements | End type: Open | Body form: Semi-hexagonal
Diameter (d)
M 4
M 5
M 6
M 8
Clamping range (e min - e max)
0,50 – 2,00
0,50 – 3,00
0,70 – 3,00
0,90 – 3,30
Packaging unit (pcs.)
1500
2000
4000
5000
For further information please contact us.
Thread as per ISO 6H (ISO 68-1).
Corrosion resistance min. 400 hours against red rust in salt spray test (according to ISO 9227).

RIVKLE® blind rivet nuts create internal threads on thin-walled components.

Advantages:
• Stable thread on thin-walled components
• Installation with one-sided accessibility ("blind"), also on hollow sections
• Easy to process in metals, plastics any many other components
• Repeated screwing
• No rework, even on already coated parts
• Small countersunk head: small head projection (countersinking of the workpiece not required)

For hollow bodies, profiles, housings or components with only one-sided accessibility, setting a blind rivet nut is often the only possible solution.
Hole geometry:
Hexagonal
Cr(VI) Note:
Cr(VI)-free
Head shape:
Thin head
Material:
Steel zinc-plated
Surface:
zinc-plated
Product group:
Elements
End type:
Open
Body form:
Semi-hexagonal
Material:
Steel
Technical information:
Thread according to ISO 6h (ISO 68-1) - Corrosion resistance 400 h salt spray
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/25-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024