RIVKLE® Seal Ring blind rivet nut

Hole geometry: Cylindrical | Head shape: Flat head | Material: Steel zinc-plated | Surface: zinc-plated | Product group: Elements | End type: Closed | Body form: Knurled
Diameter (d)
M5
M6
M8
Packaging unit (pcs.)
500
800
1000
For further information please contact us.
This insert leaves no room for compromise and ensures sealing against all fluids while retaining the performance of RIVKLE® over time (metal-to-metal contact). All our products are proof tested with air pressure in accordance with stringent process (ATEQ) and comply with the highest demands from automotive industry.

Advantages:
• Simplify your sealed assemblies with a solution directly integrated into your RIVKLE® nuts or studs.
• Ensure systematic and repeatable sealing and preserve the mechanical performance of your assemblies.
• Keep enjoying the advantages of a simple and quick installation process with access from only one side. Compatible with all Böllhoff setting tools, including for automatic blow-feed installation*.

*The fluid tightness properties of the product require compliance with the specified setting conditions, both in terms of equipment and support. (For more information about the setting conditions, refer to page 8 of the boshure "RIVKLE® - Blind rivet nuts and studs" and/or contact Böllhoff.)
Hole geometry:
Cylindrical
Cr(VI) Note:
Cr(VI)-free
Head shape:
Flat head
Material:
Steel zinc-plated
Surface:
zinc-plated
Product group:
Elements
End type:
Closed
Body form:
Knurled
Material:
Steel