Menu
Only for professionals

RIVKLE® SFC Standard blind rivet nuts for fibre-reinforced polymer plastics
Material: Steel zinc-plated | Hole geometry: Cylindrical | Body form: Plain

Diameter (d)

Clamping range (e min - e max)

Packingunit

For further information please contact us.

Description

Read on Hide
RIVKLE® SFC Standard blind rivet nuts, especially developed for composite materials.

Thread as per ISO 6H (ISO 68-1) - Corrosion resistance min. 400 hours against red rust in salt spray test (according to ISO 9227).

Advantages:
• No delamination (due to the fastener)
• Reduced crack risk at the injection welding line
• Positioning closer to the component edge possible
• Larger hole tolerance possible
• Axial tolerance compensation of the thread positions

RIVKLE® SFC blind rivet nuts are compatible with all RIVKLE® setting tools.

technical details

Read on Hide
Hole geometry Cylindrical
Material Steel
Surface zinc-plated

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Product Guide: Fastening and assembly technology English 1190/20-V1-EN 1.53 MB / PDF
Data sheet: Technical information and dimensions of the product English 02/2019 209.78 KB / PDF
RIVKLE® SFC: Smart For Composite English RK SFC 03/16 ENG 2.68 MB / PDF
RIVKLE®: Blind rivet nuts and studs English 2307 19-V1 7.23 MB / PDF

Video

Contact

General questions:
Phone: +40 259 433 756
Telefax: +40 259 433 757
E-mail:

You come from another country? Here you can find further contact persons.