QUICKSERT® Plus thread insert for self-forming insertion, standard

Type 1431 / Plus / flange
Flange/washer: with flange | Product group: Thread technology | Product type: 1431
Diameter (d)
M5
M6
M8
Outer diameter (d2)
9.12
10.67
13.76
Length (l)
11.4
13.4
17.4
Packaging unit (pcs.)
250
500
800
For further information please contact us.
QUICKSERT® Plus consists of a tapered basic body (8° overall taper) with internal thread, additional internal hexagon and a special external thread.

The profile of the external thread has an extremely small flank angle and expands asymmetrically towards the thread root. Driving torques for installation are thus reduced. Very good tight-fit is achieved with an ideal distribution of load. Since no cutting slot is required, there is no chip formation because the thread insert forms into the plastic material. For special requirements, we offer a version with flange. The threaded bush is inserted and screwed in with a rotating spindle.

Advantages:
• Suitable for thermoplastic parts
• High-strength and torsion-proof threads
• Chipless installation
• Special version available with external left-hand thread for improved reverse locking

Note:
Also available without flange on request.
Flange/washer:
with flange
Product type:
Thread inserts
Product group:
Thread technology
Product type:
1431
Material:
Brass
AMTEC®: Precision thread inserts for after-moulding joining in plastic components
PDF
ENG
0200/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)