DIN 7500 E

Thread rolling screws

cylinder head | form E | hexagon socket
Flange/washer: without flange | Thread type: Self-tapping thread | Head shape: Cylinder head | Force application: Hexagon socket | Material: Steel | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
Diameter (d)
M5
M6
M8
Length (l)
8
10
12
16
20
25
30
35
40
Packaging unit (pcs.)
200
500
1000
2000
For further information please contact us.
DIN 7500 | steel | zinc-plated | Cr(VI) - free | metric thread

Thread forming screws are used for secure direct bolting. There is no need to manufacture a mounting thread. The fastener offers good vibration resistance and high tear-out resistance. The problem-free assembly is achieved by insertion into a pre-fabricated core hole of a solid metal component. The screw is suitable for plastically deformable materials such as steel, die-casting, aluminium, brass or copper. Thanks to its thread geometry, it forms a thread compatible with ISO metric threads in the component without chip formation. This makes it possible to replace a metric screw if necessary.
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Self-tapping thread
Head shape:
Cylinder head
Force application:
Hexagon socket
Material:
Steel
Installation method:
Screw into place with tool
Surface:
zinc-plated
Application:
Joining by screw
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)