DIN 7504 O
similar to ISO 15482

Self-drilling screws

countersunk head | cross-slot phillips | with wings and ribs | case hardened
Thread type: Thread type ST (sheet metal) | Head shape: Countersunk head | Force application: Cross-slot (Phillips) | Material: Steel | Surface: zinc-plated | Product group: Screws
Diameter (d)
6.3
Length (l)
45
50
Packingunit (pcs.)
500
For further information please contact us.
ähnlich ISO 15482 | DIN-Norm wurde zurückgezogen
DIN 7504 O | steel | zinc-plated | Cr(VI) - free | thread type ST (sheet metal)

Note: Similar to ISO 15482 | DIN-standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Countersunk head
Force application:
Cross-slot (Phillips)
Material:
Steel
Surface:
zinc-plated
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)