ISO 4028
identical with DIN 915

Set screws

hexagon socket | with dog point
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon socket | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
identical with DIN 915 | DIN standard has been withdrawn
ISO 4028 | stainless steel | A2 | Cr(VI)-free | metric thread

Note: Identical with DIN 915 | DIN-standard has been withdrawn

Threaded pins are not intended for use under tensile load
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon socket
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Set screws/Stud bolts
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024