ISO 7434
similar to DIN 553

Set screws

with slot and cone point
Flange/washer: without flange | Thread type: Metric thread | Force application: Cross-slot (Phillips) | Material: Stainless steel 1.4305 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
M3
M4
M5
M10
Length (l)
4
6
8
10
16
25
Packaging unit (pcs.)
100
200
For further information please contact us.
similar to DIN 553
ISO 7434 | stainless steel | 1.4305 | Cr(VI) - free | metric thread
Material version:
1.4305
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Cross-slot (Phillips)
Material:
Stainless steel 1.4305
Installation method:
Screw into place with tool
Product type:
Set screws/Stud bolts
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)