DIN 551
similar to ISO 4766

Set screws

with slot and chamfer end
Flange/washer: without flange | Thread type: Metric thread | Force application: Slotted | Material: Plastic Natural polyamide | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
M3
M3.5
M4
M5
M6
M8
M10
Length (l)
3,5
4
5
6
8
10
13,5
15
Packingunit (pcs.)
500
1000
For further information please contact us.
similar to ISO 4766 | DIN standard has been withdrawn
DIN 551 | plastic | natural polyamide | Cr(VI) - free | metric thread

Note: identical to ISO 4766 | DIN standard has been withdrawn
Material version:
Natural polyamide
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Slotted
Material:
Plastic Natural polyamide
Installation method:
Screw into place with tool
Product group:
Screws
RoHS conformal:
Material:
Plastic
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024