E 5452

EJOT® Delta PT screws for thermoplastics

Pan head | Torx Plus / Autosert drive
Flange/washer: without flange | Thread type: Self-tapping thread | Head shape: Button head | Force application: Torx Plus | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
E 5452 | Delta PT | Stainless steel A2 | Pan head | Torx Plus / Autosert | Cr(VI) - free | Self-tapping thread

The EJOT® Delta PT screws with self-tapping thread are used for direct screw fastening of thermoplastics subject to challenging operating conditions. They lower production costs, as they eliminate the need for thread machining and additional locking elements. The thread geometry is especially innovative and facilitates the self-locking fastening of even very thin components while protecting the material. This delivers exceptional fatigue strength as well as high resistance to tension, torsion and vibrations.

Benefits:
• innovative thread geometry protects the material even in the case of very thin-walled plastic components
• lower production costs – no thread machining or additional locking required
• suitable for high loads – offers fatigue strength as well as resistance to tension, torsion and vibrations

Further information and CAD files can be obtained directly from EJOT
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Self-tapping thread
Head shape:
Button head
Force application:
Torx Plus
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Self-Tapping Fasteners: Efficient fastening technology for solid metal, sheet metal and plastics
PDF
ENG
8705/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024