ISO 7380-1

Round head screws

hexagon socket
Flange/washer: without flange | Thread type: Metric thread | Head shape: Round head | Force application: Hexagon socket | Material: Steel 10.9 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
ISO 7380-1 | steel | 10.9 | zinc plated | Cr(VI) - free | metric thread

Notes:
• Due to their head geometry, these screws are limited in their load bearing capacity, see DIN EN ISO 898-1
• Some dimensions thread up to head
Material version:
10.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Round head
Force application:
Hexagon socket
Material:
Steel 10.9
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product group:
Screws
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)