DIN 908

Locking screws

cylinder head | hexagon socket | with flange | cylindrical pipe thread
Flange/washer: without flange | Thread type: Cylindrical pipe thread | Head shape: Cylinder head | Force application: Hexagon socket | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
G 1 1/2
G 1 1/4
G 1/2
G 1/4
G 1/8
G 3/8
Length (l)
11
15
18
21
Packaging unit (pcs.)
10
50
100
For further information please contact us.
DIN 908 | stainless steel | A2 | Cr(VI) - free | cylindrical pipe thread
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Cylindrical pipe thread
Head shape:
Cylinder head
Force application:
Hexagon socket
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)