ISO 7380-2

Round head screws

Innensechskant
Flange/washer: with flange | Thread type: Metric thread | Head shape: Round head | Force application: Hexagon socket | Material: Steel 10.9 | Installation method: Screw into place with tool | Surface: zinc-plated, thick-film passivated (VZD) | Product group: Screws
Diameter (d)
6
8
Length (l)
12
16
20
25
Packingunit (pcs.)
200
500
For further information please contact us.
ISO 7380-2 | Round head screws | with flange | steel | 10.9 | zinc-plated, thick-film passivated (VZD) | Hexalobular / Torx | Metric thread | Cr(VI) - free

Note:
• Due to their head geometry, these screws are limited in their load bearing capacity, see DIN EN ISO 898-1
• Some dimensions with thread to head

Surface (VZD): galvanized, thick-film passivated, min. 5µm | corrosion resistance to DIN EN ISO 9227*: white rust 72h, red rust 144h | defined coefficient of friction µ(total) = 0.12 - 0.18 for elements with a nominal tensile strength ≥ 800 MPa

*The verification of the mentioned minimum requirements is carried out according to the test conditions of DIN EN ISO 4042, galvanic coatings for fasteners. For dimensions < M5, the above values may deviate downwards.
Material version:
10.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Round head
Force application:
Hexagon socket
Material:
Steel 10.9
Installation method:
Screw into place with tool
Surface:
zinc-plated, thick-film passivated (VZD)
Product group:
Screws
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)