ISO 7380-2

Half-round screws

Hexagon socket
Flange/washer: with flange | Thread type: Metric thread | Head shape: Round head | Force application: Hexagon socket | Material: Steel 10.9 | Installation method: Screw into place with tool | Surface: zinc-plated, thick-film passivated (VZD) | Product group: Screws
Diameter (d)
6
Length (l)
12
16
Packaging unit (pcs.)
500
For further information please contact us.
ISO 7380-2 | Half-round screw | with flange |Steel | 10.9 | VZD | Hexagon socket |Metric thread | Cr(VI) - free

Note:
• Due to the head geometry, the load capacity of these screws is limited, see DIN EN ISO 898-1
• Some dimensions provided from thread to head.

Surface (VZD): Zinc galvanised, thick-film passivated, min. 5μm | Corrosion resistance in accordance with DIN EN ISO 9227*: White rust 72h, red rust 144h | Defined friction coefficient μ(total) = 0.12 – 0.18 for elements with a nominal tensile strength ≥ 800 MPa

*Proof of the specified minimum requirements is provided in accordance with the testing conditions of DIN EN ISO 4042, galvanic coatings for fasteners. For dimensions < M5, the specified values may be lower.
Material version:
10.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Round head
Force application:
Hexagon socket
Material:
Steel 10.9
Installation method:
Screw into place with tool
Surface:
zinc-plated, thick-film passivated (VZD)
Product type:
Cap screw with internal driving feature