ISO 14583

Flat head screws

Torx
Thread type: Metric thread | Head shape: Flat head | Force application: Hexalobular / Torx | Material: Steel 8.8 | Product group: Screws
ISO 14583 | Stahl | 8.8 | verzinkt | Flachkopf | Torx | Cr(VI) - frei
Material version:
8.8
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Flat head
Force application:
Hexalobular / Torx
Material:
Steel 8.8
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)