DIN 7984

Cylinder screws

hexagon socket | low head
Flange/washer: without flange | Thread type: Metric thread | Head shape: Cylinder head | Force application: Hexagon socket | Material: Steel 08.8 | Installation method: Screw into place with tool | Surface: zinc-plated, thick-film passivated (VZD) | Product group: Screws
Diameter (d)
M8
M16
M24
Length (l)
25
35
55
Packingunit (pcs.)
25
50
2000
For further information please contact us.
DIN 7984 | steel | 08.8 | zinc-plated, thick-film passivated (VZD) | Cr(VI) - free | metric thread

Due to their head geometry, these screws are limited in their load bearing capacity, see DIN EN ISO 898-1.

Surface (VZD): galvanized, thick-film passivated, min. 5µm | corrosion resistance to DIN EN ISO 9227*: white rust 72h, red rust 144h | defined coefficient of friction µ(total) = 0.12 - 0.18 for elements with a nominal tensile strength ≥ 800 MPa

*The verification of the mentioned minimum requirements is carried out according to the test conditions of DIN EN ISO 4042, galvanic coatings for fasteners. For dimensions < M5, the above values may deviate downwards.
Material version:
08.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Cylinder head
Force application:
Hexagon socket
Material:
Steel 08.8
Installation method:
Screw into place with tool
Surface:
zinc-plated, thick-film passivated (VZD)
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)