DIN 6912

Cylinder screws

hexagon socket with key guide | low head
Flange/washer: without flange | Thread type: Metric thread | Head shape: Cylinder head | Force application: Hexagon socket with key guide | Material: Steel 10.9 | Installation method: Screw into place with tool | Surface: bright | Product group: Screws
DIN 6912 | steel | 10.9 | bright | Cr(VI) - free | metric thread

Note: Due to their head geometry, these screws are limited in their load bearing capacity, see DIN EN ISO 898-1
Material version:
10.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Cylinder head
Force application:
Hexagon socket with key guide
Material:
Steel 10.9
Installation method:
Screw into place with tool
Surface:
bright
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024