identical with ISO 1207 | DIN Norm has been withdrawn
DIN 84 | steel | 4.8 | zinc-plated | Cr(VI) - free | metric thread
Note: Identical to ISO 1207 | DIN standard has been withdrawn
Note: Identical to ISO 1207 | DIN standard has been withdrawn
Material version:
4.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Cylinder head
Force application:
Slotted
Material:
Steel 4.8
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
Fastening and assembly technology: Products and services
The Manual of fastening Technology: 8th edition