DIN 965
similar to ISO 7046

Countersunk bolts

cross-slot phillips
Flange/washer: without flange | Thread type: Metric thread | Head shape: Countersunk head | Force application: Cross-slot (Phillips) | Material: Steel 4.8 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
similar to ISO 7046 | DIN standard has been withdrawn
DIN 965 | steel | 4.8 | zinc-plated | Cr(VI) - free | metric thread

Note: Similar to ISO 7046 | DIN standard has been withdrawn
Material version:
4.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Countersunk head
Force application:
Cross-slot (Phillips)
Material:
Steel 4.8
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024