Böllhoff standard 151 | steel | Property class 90, from M12 Property class 100 | zinc-plated | Cr (VI) - free | metric thread
The ZAHN self-locking screws are mechanical anti-rotation devices that effectively prevent the automatic loosening of the connection. The reliable securing effect is achieved by the locking teeth, which penetrate into the support material by the depth of the tooth when tightening. The material into which the screw is screwed must have a lower hardness than that of the screw. If the screw connection is loosened again, damage to the surface of the support material can be expected. If surface damage is to be avoided, we recommend the use of the RIPP LOCK® self-locking screws.
Advantages:
• Reliable screw locking without additional elements
• Enlarged bearing surface makes washers and spring washers superfluous
• Reduced setting values of the screws
The ZAHN self-locking screws are mechanical anti-rotation devices that effectively prevent the automatic loosening of the connection. The reliable securing effect is achieved by the locking teeth, which penetrate into the support material by the depth of the tooth when tightening. The material into which the screw is screwed must have a lower hardness than that of the screw. If the screw connection is loosened again, damage to the surface of the support material can be expected. If surface damage is to be avoided, we recommend the use of the RIPP LOCK® self-locking screws.
Advantages:
• Reliable screw locking without additional elements
• Enlarged bearing surface makes washers and spring washers superfluous
• Reduced setting values of the screws
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Hexagonal head with flange
Force application:
Hexagon head
Material:
Steel
Installation method:
Screw into place with tool
Surface:
zinc-plated
Application:
Joining by bolt, joining by screw
Product type:
Cap screw with external driving feature
Product group:
Screws
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
Fastening and assembly technology: Products and services