B 53085

Hexagon self-locking screws

with flange and toothing | hexagon head
Flange/washer: with flange | Thread type: Metric thread | Head shape: Hexagonal head with flange | Force application: Hexagon head | Material: Steel 8.8 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
Diameter (d)
M6
M8
M10
M12
Length (l)
12
16
20
25
30
40
Packaging unit (pcs.)
200
500
For further information please contact us.
Böllhoff standard 53085 | Steel 8.8 | zinc plated | Cr (VI) - free | metric thread

The ratchet screws are a mechanical locking device that can prevent the connection from automatically loosening. The securing is achieved by the locking teeth, which penetrate into the support material when tightening. The material into which the screw is screwed must have a lower hardness than that of the screw. If the screw connection is loosened again, damage to the surface of the support material can be expected. If surface damage is to be avoided, we recommend the use of the RIPP LOCK® locking screws

advantages:
• Screw locking without additional elements
• Enlarged bearing surface makes washers and lock washers superfluous
• Reduced setting values of the screws
Material version:
8.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Hexagonal head with flange
Force application:
Hexagon head
Material:
Steel 8.8
Installation method:
Screw into place with tool
Surface:
zinc-plated
Application:
Joining by bolt, joining by screw
Product type:
Cap screw with external driving feature
Product group:
Screws
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02