DIN 910

Locking screws

hexagonal head with flange | hexagon head | cylindrical pipe thread
Flange/washer: with flange | Thread type: Cylindrical pipe thread | Head shape: Hexagonal head with flange | Force application: Hexagon head | Material: Brass | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
G 1 1/2 A
G 1 1/4 A
G 1 A
G 1/2 A
G 1/4 A
G 3/8 A
Length (l)
21
26
32
33
Packaging unit (pcs.)
10
25
50
For further information please contact us.
DIN 910 | brass | Cr(VI) - free | cylindrical pipe thread
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Cylindrical pipe thread
Head shape:
Hexagonal head with flange
Force application:
Hexagon head
Material:
Brass
Installation method:
Screw into place with tool
Product type:
Cap screw with external driving feature
Product group:
Screws
RoHS conformal:
Material:
Brass
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024