DIN 960
similar to ISO 8765

Hexagon head bolts

hexagon head | with body | metric fine thread
Flange/washer: without flange | Thread type: Metric fine thread | Head shape: Hexagon head | Force application: Hexagon head | Material: Steel 10.9 | Installation method: Screw into place with tool | Surface: bright | Product group: Screws
similar to ISO 8765
DIN 960 | steel | 10.9 | bright | Cr(VI) - free | metric fine thread

Note: Similar to ISO 8765 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22


This standard specifies the characteristics of hexagon head bolts with metric fine pitch thread of product grade A and B:

Product grade A = For nominal thread diameters, d, from 8 mm to 24 mm and nominal lengths, l, up to and including 10d or 150 mm, whichever is the shorter
Product grade B = For nominal thread diameters, d, over 24 mm or nominal lengths, l, over 10d or 150 mm, whichever is the shorter

Information about the product class can be found in the technical details of the selected article.
Material version:
10.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric fine thread
Head shape:
Hexagon head
Force application:
Hexagon head
Material:
Steel 10.9
Installation method:
Screw into place with tool
Surface:
bright
Product type:
Cap screw with external driving feature
Product group:
Screws
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024