B 316

Wing screws angular wing shape (american form)

Flange/washer: without flange | Thread type: Metric thread | Head shape: Wing head | Force application: Manual | Material: Stainless steel A2 | Installation method: Assembly by hand | Product group: Screws
Diameter (d)
M5
M6
M8
Length (l)
12
16
20
25
30
Packaging unit (pcs.)
100
200
For further information please contact us.
Böllhoff standard 316 | stainless steel | A2 | Cr(VI) - free | metric thread
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Wing head
Force application:
Manual
Material:
Stainless steel A2
Installation method:
Assembly by hand
Product type:
other screws