DIN 939

Studs

Flange/washer: without flange | Thread type: Metric thread | Material: Steel 5.8 | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Screws
Diameter (d)
M5
M6
M8
Length (l)
18
30
35
40
45
50
70
Packaging unit (pcs.)
200
For further information please contact us.
DIN 939 | steel | 5.8 | zinc-plated | Cr(VI) - free | metric thread | threaded end = 1,25 d
Material version:
5.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Material:
Steel 5.8
Installation method:
Assembly by hand
Surface:
zinc-plated
Product type:
Studs
Product group:
Screws
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)