DIN 603

Mushroom head bolts

with square neck | without nuts
Flange/washer: without flange | Thread type: Metric thread | Head shape: Dome head | Material: Stainless steel A4 | Installation method: Assembly by hand | Product group: Screws
Diameter (d)
M6
M8
M10
M12
Length (l)
16
25
30
35
40
55
85
125
Packaging unit (pcs.)
50
100
200
For further information please contact us.
DIN 603 | stainless steel | A4 | Cr(VI) - free | metric thread
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Dome head
Material:
Stainless steel A4
Installation method:
Assembly by hand
Product type:
other screws
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)