DIN 653

Knurled screws

low form
Flange/washer: without flange | Thread type: Metric thread | Head shape: Knurled head | Force application: Manual | Material: Steel 5.8 | Installation method: Assembly by hand | Surface: bright | Product group: Screws
Diameter (d)
M3
M4
M10
Length (l)
8
10
12
20
Packaging unit (pcs.)
50
100
For further information please contact us.
DIN 653 | steel | 58 | bright | Cr(VI) - free | metric thread
Material version:
5.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Knurled head
Force application:
Manual
Material:
Steel 5.8
Installation method:
Assembly by hand
Surface:
bright
Product type:
other screws
Product group:
Screws
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024