DIN 444

Eyebolts

form B
Flange/washer: without flange | Thread type: Metric thread | Head shape: Eye head | Material: Steel 4.6 | Installation method: Assembly by hand | Surface: bright | Product group: Screws
DIN 444 | steel | 4.6 | bright | Cr(VI) - free | metric thread

Eyebolts are especially suitable for flexible connections, e.g. for clamping devices, fence systems, supporting devices, cylinders, couplers, filters, lids, pivoting motor bases
Material version:
4.6
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Eye head
Material:
Steel 4.6
Installation method:
Assembly by hand
Surface:
bright
Product type:
other screws
Product group:
Screws
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024