DIN 571

Hexagon wood screws

hexagon head
Flange/washer: without flange | Thread type: Wood thread | Head shape: Hexagon head | Force application: Hexagon head | Material: Steel | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
DIN 571 | steel | zinc-plated | Cr(VI) - free

Suitable for hard wood connections. The The hexagon head provides a better strength application for screwing in. The female thread will be formed with the wood screw and not cut. A core hole is to be drilled depending on the type of wood and the diameter
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Wood thread
Head shape:
Hexagon head
Force application:
Hexagon head
Material:
Steel
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02