Note: With partial thread from length 70 mm.
Cr(VI) - free
Cr(VI) - free
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Wood thread
Head shape:
Countersunk head
Force application:
Hexalobular / Torx
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Hexalobular /TORX®: Efficient assembly
The Manual of fastening Technology: 8th edition
Fastening and assembly technology: Products and services