E 1412 | Tempered steel 10 | zinc plated | Button head | cross-slot phillips | Cr(VI) - free | self-tapping
The EJOT®-PT screws with self-tapping thread are used for direct screwing of thermoplastics. You reduce production costs because no threads are created and no additional securing is required. They are inserted into prefabricated boreholes for joining and, due to their low radial expansion, are also suitable for very thin-walled components. The screw connection has special self-locking properties and protects the component. The high load-bearing capacity is based on a large thread support depth
advantages:
• Due to low radial expansion, also suitable for very thin thermoplastic components
• Reduces production costs - no thread formation and no additional securing required
• High load-bearing capacity due to large thread support depth
For further information and CAD-files please follow the link to the EJOT-homepage
The EJOT®-PT screws with self-tapping thread are used for direct screwing of thermoplastics. You reduce production costs because no threads are created and no additional securing is required. They are inserted into prefabricated boreholes for joining and, due to their low radial expansion, are also suitable for very thin-walled components. The screw connection has special self-locking properties and protects the component. The high load-bearing capacity is based on a large thread support depth
advantages:
• Due to low radial expansion, also suitable for very thin thermoplastic components
• Reduces production costs - no thread formation and no additional securing required
• High load-bearing capacity due to large thread support depth
For further information and CAD-files please follow the link to the EJOT-homepage
Material version:
10
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Self-tapping thread
Head shape:
Button head
Force application:
Cross-slot (Phillips)
Material:
Steel 10
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
Self-Tapping Fasteners: Efficient fastening technology for solid metal, sheet metal and plastics
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
The Manual of fastening Technology: 8th edition
Fastening and assembly technology: Products and services