Böllhoff standard 52004 | steel | 10 | zinc-plated | Cr (VI) - free | self-tapping thread
AMTEC® screws achieve high-strength, durable and economical screw connections of plastic components. With their self-tapping thread, they are tailored to the direct screw connection of thermoplastic material. The specific material requirements of polymer materials are taken into account by the screw geometry, so that high load capacity and tear-out strength are achieved. The result is a durable and self-locking connection. Cost reduction results from the saving of thread creation. In addition, no additional securing as with washers or nuts is required. The connection can be disconnected several times (up to ten times). For optimized and easy assembly, the screw-in and over-tightening torques are far apart and prevent errors when screwing
Advantages:
• Protects the plastic component with high tear-out strength and load capacity
• Provides reliable, error-free screwing
• Up to ten repeated screw connections
AMTEC® screws achieve high-strength, durable and economical screw connections of plastic components. With their self-tapping thread, they are tailored to the direct screw connection of thermoplastic material. The specific material requirements of polymer materials are taken into account by the screw geometry, so that high load capacity and tear-out strength are achieved. The result is a durable and self-locking connection. Cost reduction results from the saving of thread creation. In addition, no additional securing as with washers or nuts is required. The connection can be disconnected several times (up to ten times). For optimized and easy assembly, the screw-in and over-tightening torques are far apart and prevent errors when screwing
Advantages:
• Protects the plastic component with high tear-out strength and load capacity
• Provides reliable, error-free screwing
• Up to ten repeated screw connections
Material version:
10
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Self-tapping thread
Head shape:
Button head
Force application:
Hexalobular / Torx
Material:
Steel 10
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
Self-Tapping Fasteners: Efficient fastening technology for solid metal, sheet metal and plastics
The Manual of fastening Technology: 8th edition
Hexalobular /TORX®: Efficient assembly
Fastening and assembly technology: Products and services